alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Michigan | Toledo

Your Authorized Swagelok Sales and Service Center

60 Series Ball Valve Performance

 

Count on reliable performance with Swagelok 60 Series Ball Valves. With a compensating seat design and live-loaded stem packing, 60 series ball valves reduce the effects of changing temperature, pressure and flow to ensure a leak-tight seal in both low and high-pressure systems.

Standard Specifications for Reinforced PTFE Seated Valves:
• 1/8 to 2 inch and 6 to 25mm sizes
• Stainless Steel, Carbon Steel, Brass and Special Alloy Materials
• On-Off (2-way) and Switching (3-way) Valves
• Compensating Seat Design
• Live-Loaded, Two-Piece stem packing

Special Application Series Available:
• Steam, Thermal, Fire, and Chlorine
• All Welded
• Low Temperature
• Rapid Cycle Service
• Available Commercial Grade for the Nuclear Industry

Interested in learning more about Swagelok's 60 Series offering? Click below:

60 Series Catalog
60 Series Interactive Playbook
60 Series Quick Reference Guide