alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Michigan | Toledo

Your Authorized Swagelok Sales and Service Center

In-House Hose Fabrication

In-house hose fabrication services

Local Custom Hose Fabrication

We can quickly manufacture custom hose assemblies in-house which includes hydrostatic pressure testing. Many of these hose assemblies are stocked locally in common size, length and end connection configurations which are available for immediate shipping.

Learn more about our in-house services

As your local Swagelok Authorized Sales and Service Center, we offer a broader range of hose than you may realize. Depending on the type of hose, pressure ratings will range from vacuum up to 5,000 psig. (241 bar). The sizes range from 1/8 to 2 in. (3.2 to 50.8 mm) and there is a wide selection of end connections available including pipe, tube, sanitary, flare, and pipe flange. 

Contact us to begin your Custom Hose Fabrication

Fitting Your Needs

We can provide training, education, and custom builds to keep your systems running efficiently. Talk to our professionals to learn more about our solutions and access reference materials like the ones below.

Free download