alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Michigan | Toledo

Your Authorized Swagelok Sales and Service Center

Review the three steps involved in installing a Swagelok Tube Fitting and two of the most common installation errors.

How the Swagelok Gap Inspection Gauge is Used

How the Swagelok Gap Inspection Gauge is Used

How to use a gap gauge when assembling tube fittings.

Swagelok Tube Fitting Reassembly Procedure

Swagelok Tube Fitting Reassembly Procedure

How to disassemble and reassemble tube fittings.

Using a Swagelok® Multihead Hydraulic Swaging Unit (MHSU)

Using a Swagelok® Multihead Hydraulic Swaging Unit (MHSU)

Pre-swage a set of ferrules to specific tubing sizes using the Swagelok® Multihead Hydraulic Swaging Unit (MHSU).

Using a Hand Tube Bender

Using a Hand Tube Bender

Watch how Swagelok® hand tube benders provide consistent, high-quality bends in tubing.

Installing a VCR® Metal Gasket Face Seal Fitting

Installing a VCR® Metal Gasket Face Seal Fitting

Swagelok® VCR metal gasket face seal fittings offer the high purity of a metal-to-metal seal, providing leak-tight service from vacuum to positive pressure.

PTFE Tape Application

PTFE Tape Application

Use PTFE Tape as a thread sealant on male tapered pipe threads to aid in sealing.

SWAK Application

SWAK Application

Use Swagelok SWAK anaerobic thread sealant to provide reliable sealing on metal pipe threads.

Port Connector Assembly

Port Connector Assembly

A port connector enables fitting-to-fitting connections via a machined ferrule connection on one end and a tube adapter connection on the opposite end.

Plug Assembly Video

Plug Assembly Video

Via a simple installation process, Swagelok plugs are used to block a fitting port when needed.

Cap Assembly

Cap Assembly

Swagelok caps are used to block off the end of a tube run and are installed using the same procedure as a tube fitting.

Tube Adapter Assembly One Inch and Under

Tube Adapter Assembly One Inch and Under

The Swagelok Tube Adapter complements the Swagelok tube fitting and allows fitting-to-fitting connections to help eliminate difficult alignment problems and reduce inventories.

Tube Fitting Installation

Tube Fitting Installation

Review the three steps involved in installing a Swagelok Tube Fitting and two of the most common installation errors.

Identifying Thread Pitch & Size

Identifying Thread Pitch & Size

Learn to identify thread pitch and size using calipers, a pitch gauge and a thread identification guide.