In-House Hose Fabrication
Local Custom Hose Fabrication
We can manufacture custom hose assemblies, which includes hydrostatic pressure testing. Many of these hose assemblies are stocked in common size, length and end connection configurations which are available for quick-turn shipping.
Learn more about our in-house services
As your local Swagelok Authorized Sales and Service Center, we offer a broader range of hose than you may realize. Depending on the type of hose, pressure ratings will range from vacuum up to 6,000 psig. (241 bar). The sizes range from 1/8 to 2 in. (3.2 to 50.8 mm) and there is a wide selection of end connections available including pipe, tube, sanitary, flare and pipe flange.
Contact us to begin your Custom Hose Fabrication
Fitting Your Needs
We can provide training, education, and custom builds to keep your systems running efficiently. Talk to our professionals to learn more about our solutions and access reference materials like the ones below.